Pressure switches/Sensors
ZSE20[](F)/ISE20[]: 3-Screen Display High-Precision Digital Pressure Switch
Standardize the R1/8 integral fitting type with bottom wiring specification
Add piping variations
・Visualization of Settings
・Simple 3-Step Setting
・Simple screen switching (settings can be configured while viewing the measured value)
・Delay time (Response time) :1.5 ms or less
・IO-Link correspondence
ZSE20AF-X5[][] : 3-Screen Display High-Precision Digital Pressure Switch (Low Pressure)
NEW!
・A low pressure range type has been added to the 20A series.
ZSE20AF-X5[][] : 3-Screen Display High-Precision Digital Pressure Switch (Differential Pressure)
NEW!
・A low differential pressure range type has been added to the 20A series.
ZSE10(F)/ISE10: Compact Digital Pressure Switch
・Low profile 9.8 mm
・Vertical mounting space reduced to approx. 1/2
(Compared to ZSE/ISE30A series)
・Simultaneous copying is possible for maximum 10 units
・3-step setting
ISE7[]/7[]G/79S 3-Screen Display High-Precision Digital Pressure Switch
・It is possible to change the settings while checking the measured value
・IO-Link
・Angled display
Good visibility from various mounting positions
・Rotating display
Display can rotate 336 degrees after installation
・Applicable fluid:
Air, Non-corrosive gas, Non-flammable gas (ISE70/71)
Liquid or gas that will not corrode materials of parts in contact with fluid (ISE7[]G/79s)
PS1000/1100/1200: Air Checker: Electronic Pressure Switch
・Plug-in port for One-touch fittings
・With LED light
ISA3: 3-Color Display Digital Gap Checker
・Check at a glance if the workpiece is placed or not
・The clearance distance between the detection surface and the workpiece can be found intuitively
・Simple Setting: Setting is possible while checking the displayed value
・Energy Saving: Air consumption 60% reduction
・Improved drainage resistance: 10 times or more
ISE35: Digital Pressure Switch (Built-in Regulator Type)
・Digital Pressure Switch with Analog Output (Voltage/Current)
・Digital Pressure Switch IO-Link compatible
・Modular type mountable
・Applicable Series
AC-D Series, AR-D Series, AR□M(K)-D Series, AW-D Series,
AWM/AWD-D series, ARM series, ARP series
・Selectable pressure unit
・With anti-chattering function
・Power-saving mode
PSE53[]: Compact Pneumatic Pressure Sensor
・Connector
・Analog output (voltage)
PSE54[] Compact Pneumatic Pressure Sensor/Switch
・Switch output specifications
IO-Link compatible
・Analog output (voltage)
PSE550: Low Differential Pressure Sensor
・Suitable for applications such as air current volume maintenance, filter blockage, and liquid surface detection
・Analog output (voltage/current)
PSE56[]: Pressure Sensor for General Fluids
・Wetted parts: Stainless steel 316L
・IP65
・Suitable for a wide variety of fluids
・Analog output (voltage/current)
・Low leakage. Face seal, Compression fittings can be selected
PSE57[] General Pneumatic Fluid Pressure Sensor/Switch
・Switch output specifications
IO-Link compatible
・Withstand voltage: 500 VAC
・Enclosure: IP65
・Materials of parts in contact with fluid
Piping port: C3604 + Nickel plating
Pressure sensor: Al2O3 (Alumina 96%)
O-ring: FKM + Grease (PSE570/573/574)
Square ring: FKM (PSE575/576/577)
PSE200A: 3-screen multi-channel digital display setting unit
NEW!
・Up to 4 pressure sensors can be connected
Centralized management reduces installation space
One monitor can be used for different applications
・Setting is possible while viewing measured values
・IO-Link compatible
PSE300A: 3-screen digital display setting unit
NEW!
・Compatible with 5 types of pressure sensors
Applicable sensors: PSE53□, PSE54□, PSE550, PSE57□, PSE56□
・Setting is possible while viewing measured values
・NPN/PNP switching function
・Range input function (for pressure/flow)
・Easy 3-step setting
PSE300AC: 3-Screen Display Sensor Monitor
・It is possible to change the settings while checking the measured value
・Visualization of Settings
・NPN/PNP Switch Function
・Input Range Selection (for Pressure/Flow rate)
・Simple 3-Step Setting
PSE300 : 2-Color Display Digital Pressure Sensor Controller
・Applicable sensors: PSE53□, 54□, 550, 56□
・Compatible with voltage input and current input
・Delay time (Response time): 1 ms
・Space-saving, capable of vertical and horizontal contact mounting
・Panel mounting, Bracket mounting, DIN rail mounting
Flow switches/Sensors
PFM: 2-Color Display Digital Flow Switch
・Dry air, N2, Ar, CO2
・Grease-free
・Integrated flow adjustment valve
・Compact, lightweight, space-saving
PFMB: 2-Color Display Digital Flow Switch
・Dry air, N2
・Grease-free
・Flow adjustment valve is integrated
・Compact, Space saving
PFMC: 3-Color Display Digital Flow Switch
・Dry air, N2
・3-color/ 2-screen display
・Expanded flow range: Wide range of flow measurement with one product
・Compact, Space saving
PF3A: 3-Color Display Digital Flow Switch for Large Flow
・Applicable fluid Air, N2
・Flow range: Max. 12000 L/min
・Flow ratio 100:1
Wide range of flow measurement with one product
・Improved drainage and resistance to foreign matter
・Pressure loss: 75% reduction (20 kPa / 5 kPa)
・Through bore construction
PFG300: 3-Screen Display Digital Flow Monitor
・Can measure up to 12000 L/min!
・While checking the measured value, settings are possible
・Current consumption 25 mA or less
・NPN/PNP Switch Function
・Input Range Selection (for Pressure/Flow rate)
・Simple 3-Step Setting
PFMV: Flow Sensor
・Adsorption confirmation of minute workpieces
・Repeatability: ± 2% F.S. or less
・Response speed: 5 ms or less, withstand pressure: 500 kPa
・Grease-free, RoHS compatible
・Covers total range with one voltage monitor
・Related equipment: Suction filter series ZFC050
PF2A: Digital Flow Switch for Air
・Integrated type and separate monitor type are available
・Switch output, accumulated pulse output, analog output
・Capable of switching back and forth between cumulative and instantaneous flow
・IP65
・4-channel Flow Monitor
4 independent flow rate ranges can be monitored by a single controller
PF3W: 3-Color Display Digital Flow Switch for Water
・3-color/2-screen display
・Integrated temperature sensor
・40% smaller than existing product
・IP65 compliant, non-grease type
・Fluid temperature : 0 to 90℃
・PVC piping type : Applicable to deionized water and chemical liquids, etc
・IO-Link Compatible
PF3W-U: 3-Color Display Digital Flow Switch for PVC Piping
・Applicable fluid: Deionized water and chemical liquids, etc
・3-color/2-screen display
・IP65 compliant, non-grease type
・Fluid temperature : 0 to 70℃
・PVC pipe O.D.: 25A, 30A
LFE[]: 3-Color Display Electromagnetic Type Digital Flow Switch
・Applicable fluid: Water, water-soluble coolants
・Compact and lightweight
56 mm x 40 mm x 90 mm (H x W x D)
Weight: 340 g (In the case of LFE1□3)
・Pressure loss: 0.02 MPa or less
・Close proximity setting allows for space saving
・Backflow can be detected
・Fluid temperature: 0 to 85℃
・Current consumption: 45 mA
PF2W: Digital Flow Switch for Water
・Integrated type and separate monitor type are available
・Switch output, accumulated pulse output, analog output
・Capable of switching back and forth between cumulative and instantaneous flow
・Compatible to high temperatures up to 90 °C
・IP65
・4-channel Flow Monitor
4 independent flow rate ranges can be monitored by a single controller
PF2D: Digital Flow Switch for Deionized Water and Chemical Liquids
・Body sensor: New PFA, tube: Super PFA
・Low-particle generation, excellent flow-through characteristics
・4-channel Flow Monitor
4 independent flow rate ranges can be monitored by a single controller
PF2M7: 2-Color Display Digital Flow Switch
NEW!
・Dry air, N2, Ar, CO2
・A wide range of flow measurement is possible with 1 product.
Flow ratio: 100:1, Smallest settable increment: 0.01 L/min
・Improved resistance to moisture and foreign matter
・Compact, Lightweight
Weight: 27.3% lighter (55 g → 40 g)
・Low current consumption: 35 mA or less
・Grease-free
・IO-Link compatible
PF2MC7:3-Color Display Digital Flow Switch
NEW!
・Dry air, N2
・3-color/3-screen display
・A wide range of flow measurement is possible with 1 product.
・A wide range of flow measurement is possible with 1 product.
Flow ratio 100:1, Smallest settable increment: 1 L/min
・Grease-free
・IO-Link compatible
PF3WB:Integrated Type Digital Flow Switch Manifold for Water Basic Type
NEW!
・Applicable fluid: Water, Ethylene glycol aqueous solution
・Space saving
Footprint Max. 85% reduction
Weight Max. 65% reduction
・Needs no piping: Work-hour for installation reduced by up to 45%
・IO-Link compatible
・3-color/2-screen display
・Fluid temperature: 0 to 90℃
PF3WC:Integrated Type Digital Flow Switch Manifold for Water Straight Type
NEW!
・Applicable fluid: Water, Ethylene glycol aqueous solution
・Space saving
Footprint Max. 85% reduction
Weight Max. 65% reduction
・Needs no piping: Work-hour for installation reduced by up to 45%
・IO-Link compatible
・3-color/2-screen display
・Fluid temperature: 0 to 90℃
PF3WR:Remote Type Digital Flow Switch Manifold for Water Return Type
NEW!
・Applicable fluid: Water, Ethylene glycol aqueous solution
・Space saving
Footprint Max. 85% reduction
Weight Max. 65% reduction
・Needs no piping: Work-hour for installation reduced by up to 45%
・IO-Link compatible
・3-color/2-screen display
・Fluid temperature: 0 to 90℃
※Use with PF3WS
PF3W-Z/L: 3-Color Display Digital Flow Switch for Water
NEW!
・Applicable fluid: Water, Ethylene glycol aqueous solution
・Lightweight: Max. 53% reduction (40 L/min, With temperature sensor)
・IO-Link compatible
・3-color/2-screen display
・Compatible with the temperature sensor & flow adjustment valve
・Fluid temperature: 0 to 90℃
PFG200:3-Screen Display Multi-channel Digital Flow Monitor
NEW!
・Up to 4 flow sensors can be connected!
・Setting is possible while viewing the measured values.
・Centralized control reduces installation space
Installation space reduced by 66% (when PFG20□/panel-mounted)
・Totalized flow measurement
A single unit can manage the totalized flow of 4 lines.
・Management of different applications with a single monitor
Simultaneous display of 3 channels (any channel can be set)