Unit : Language :
Area : Thousands separator/decimal mark :
Rotary Actuator Model Selection Software
Target Selection Series

CRB: Rotary Actuator/Vane Type New!!

CRB.jpg
・A double vane type has been added for sizes 10 to 40. [New]
・Features a compact body with a built-in angle adjustment unit and auto
 switch unit (Size: 20, 30, 40)
 Overall length: 44% shorter, Weight: 48% lighter
・Piping, wiring, and angle adjustment can be performed on the same side
 for easier mounting.
・Easy-to-adjust start and end positions with the angle adjustment bolts
 (as standard)
・The position of the chamfered portion of the shaft can be easily checked
 usingthe rotating angle indicator. (Only for the CDRB with auto switch)
・Each of the units below for the CRB2 series can be mounted to the CRB
 series.

CRB2-Z: Rotary Actuator/Vane Type

CRB2.jpg
・It is possible to move the auto switch mounting position as desired.
・Direct mounting
・Connection port position: Select from side ported or axial ported
 (When a switch and angle adjuster are installed, only the side ported is selectable.)
・Low-pressure operation: 0.2 MPa (Size 10), 0.15 MPa (Sizes 15 to 40)
・It is possible to adjust the angle as desired.
・With auto switch (CDRB2 series: CDRB2□W, CDRB2□WU)

CRBU2-Z: Free Mount Type Rotary Actuator/Vane Type

CRBU2.jpg
・It is possible to change the starting position freely according to the installation conditions.
・Lightweight: Weight reduced by 12%
・Can be directly installed in 6 different ways
・It is possible to adjust the angle as desired.
・It is possible to set the auto switch mounting position freely.
・With auto switch (CDRBU2 series: CDRBU2, CDRBU2WU)

CRB1: Rotary Actuator/Vane Style

CRB1.jpg
・Compact auto switches are mountable. (D-M9□)
・Stainless steel specification for main parts (Made to Order)
・Two different port locations (side and axial) are available.
・Mounting: Direct mounting, Foot mounting
・With auto switch (Series CDRB1: CDRB1, CDVRB1)

MSU: Rotary Table/Vane Style

MSUA.jpg
・Integrated table and rotary actuator
・Angle adjustable, ±5º at each rotation end (Double: ±2.5º)
・Table deflection accuracy: 0.03 mm or less (MSUA)
・Connection port position: Select from side ported or axial ported 
 (When a switch is installed, only the side ported is selectable.)
・It is possible to move the auto switch mounting position as desired.

CRJ: Mini Rotary Actuator/Rack & Pinion Style

CRJB.jpg
・Compact, lightweight
・Flexible mounting: Top, bottom, or side mounting is possible.
・Front or side ported is selectable.

CRA1-Z: Rotary Actuator/Rack & Pinion Type

CRA1.jpg
・Compact auto switches (D-M9□ type) are mountable on 2 surfaces. 
 Auto switch can be mounted from the front.
・Weight reduced by up to 14%
・With air cushion, Easy adjustment of cushion valve
・With auto switch (CRA1 series: CDRA1, CDRA1□□U, CDVRA1)

CRQ2: Compact Rotary Actuator/Rack & Pinion Style

CRQ2.jpg
・With cushion
・Equipped with an angle adjustment mechanism
・Single or double axis is selectable.
・With auto switch (CDRQ2 series: CDRQ2)

MSQ:Rotary Actuator/Rack & Pinion Type (Compact and lightweight) New!!

MSQ.jpg
・High-Precision Type/MSQG Series [New]
 Same dimensions as the basic type, with improved rigidity and precision
・Compact and lightweight
 Height: Max. 28% reduction (54mm→39mm)
 Weight: Max. 28% reduction (940g→680g)
・Improved workability (The end ports and the angle adjustment mechanisms are located on the same surface.)
・5 types of cushions are available.
・High precision and high rigidity, Allowable load increased by 20%
・The adjustable rotation time range is expanded.
・Small auto switches mountable on both side surfaces
・With external shock absorber
・Enlarged center hole diameter for piping

MSQA/B: Rotary Table/Rack & Pinion Style

MSQA.jpg
・Integrated table and rotary actuator
・Equipped with an angle adjustment mechanism
・Easy alignment when mounting the load and the body
・Built-in shock absorber type and external absorber type are selectable.

MSZ: 3-Position Rotary Table

MSZA.jpg
・3-point-stopping is possible.
・Suitable for applications such as distributing workpieces to the left, right, and center
・Can be operated with one valve

CRQ2X: Low-Speed Compact Rotary Actuator/Rack & Pinion Style

CRQ2X.jpg
・It is possible to transfer workpieces at lower speeds. (5 s/90º)
・With auto switch (CDRQ2X series: CDRQ2X)

MSQX: Low-Speed Rotary Table/Rack & Pinion Style

MSQX.jpg
・It is possible to transfer workpieces at lower speeds. (5 s/90º)
・With auto switch (CDRQ2X series: CDRQ2X)

MRQ: Rotary cylinder (Rotary part only)

MRQ.jpg
・Rectilinear rotation unit that integrates a slim cylinder and a rotary actuator
・It is possible to select types with an air cushion on the linear motion parts.
・Angle adjustable

 

Note: Exclude the special specifications and special product.

Note: Although the series which have completed switchover to RoHS compliance (factory shipment base) indicate RoHS in the catalog, please request RoHS compliant product to the sales representative at time of order.

Precautions

1. The sizing and calculation results obtained from this Software can differ from those obtained using actual equipment.

2. When using any equipment contained in this Software, please read the “Safety Instructions”, “Precautions”, “Specific Product Precautions” and “Specifications" described in the manual for the equipment.

3. This Software and the equipment contained in it are subject to change without prior notice.

4. SMC does not warrant the quality with this Software including any of the accuracy of the sizing and calculation results obtained from this Software.

5. SMC is not responsible for any damage incurred in the use of this Software.

6. When the displayed in this software is pressed, an explanation of the item for which the button is displayed will be shown. (This could include explanations of some contents that are not selectable.) Please note that images are displayed for reference only and not necessarily represent the result of your selection.

7. We recommend using the following browsers to use this software comfortably. Google Chrome、Microsoft Edge、Safari、Mozilla Firefox

Version:1.10.06
Copyright @ SMC Corporation.All Rights Reserved.