Target Selection Series
AMG: Water Separator
・Compressed air without water can be obtained.・Water drop removal ratio: 99%・Easily connects to the air line to remove moisture!
AFF: Main Line Filter
・Can remove impurities, such as oil, water, and foreign matter, in compressed air, improve the function of a downstream dryer, extend the life of precision filters, and prevent problems with the equipment
AFF[]D: Main Line Filter/thinner stainless steel bowl
・Compressed Air Purity Class: ISO 8573・Increase in an air flow capacity due to lower pressure drop contributing to energy saving Flow capacity: 14.5 m
3
/min (ANR) Increased by up to 20% compared with the current model Pressure drop: 5 kPa or less・Lightweight: Max. 52% lighter (10.5kg→5.0kg) Light body weight to thinner stainless steel bowl.・Space-saving design, Labor-saving in piping! The AFF series main line filter removes both water droplets and solid particles. A separate filter for removing water droplets (water separator, AMG series) is not necessary any more. Space and piping work are reduced.・Easier replacement of the element Stopper function prevents the bowl from falling.
AM: Mist Separator
・Can separate and remove oil mist and remove solid particles, such as rust or carbon, of 0.3 μm or larger
AM[]D: Mist Separator/thinner stainless steel bowl
・Compressed Air Purity Class: ISO 8573・Increase in an air flow capacity due to lower pressure drop contributing to energy saving Flow capacity: 14.5 m
3
/min (ANR) Increased by up to 20% compared with the current model Pressure drop: 5 kPa or less・Lightweight: Max. 52% lighter (10.5kg→5.0kg) Light body weight to thinner stainless steel bowl.・Space-saving design, Labor-saving in piping! The AFF series main line filter removes both water droplets and solid particles. A separate filter for removing water droplets (water separator, AMG series) is not necessary any more. Space and piping work are reduced.・Easier replacement of the element Stopper function prevents the bowl from falling.
AMD: Micro Mist Separator
・Can separate and remove aerosol state oil mist and remove carbon or dust of 0.01 μm or larger・Should be used as a pre-filter for compressed air for precision instruments or clean rooms requiring high levels of clean air
AMD[]D: Micro Mist Separator/thinner stainless steel bowl
・Compressed Air Purity Class: ISO 8573・Increase in an air flow capacity due to lower pressure drop contributing to energy saving Flow capacity: 14.5 m
3
/min (ANR) Increased by up to 20% compared with the current model Pressure drop: 5 kPa or less・Lightweight: Max. 52% lighter (10.5kg→5.0kg) Light body weight to thinner stainless steel bowl.・Space-saving design, Labor-saving in piping! The AFF series main line filter removes both water droplets and solid particles. A separate filter for removing water droplets (water separator, AMG series) is not necessary any more. Space and piping work are reduced.・Easier replacement of the element Stopper function prevents the bowl from falling.
AMH: Micro Mist Separator with Pre-filter
・The integration of the AM series and AMD series achieves a reduction in installation space and reduced piping installation labor and costs.・Can separate and remove aerosol state oil mist and remove carbon or dust of 0.01 μm or larger・Should be used as a pre-filter for compressed air for precision instruments or clean rooms requiring high levels of clean air
AME: Super Mist Separator
・Can separate and absorb aerosol state fine oil particles and change oil-lubricated compressed air to the equivalent of oilless air・Should be applied for the filtration of compressed air that requires high-degree cleanliness, such as the compressed air used for coating lines, clean rooms, and equipment that must remain oil free
AMF: Odor Removal Filter
・Efficiently removes odors in compressed air with an activated carbon element This unit is designed for removing odors from places, such as clean rooms, which must remain odorless・Activated carbon element with large filtration area・Easy element replacement and installation
Note: Exclude the special specifications and special product.
Note: Although the series which have completed switchover to RoHS compliance (factory shipment base) indicate RoHS in the catalog, please request RoHS compliant product to the sales representative at time of order.
Precautions
1. The sizing and calculation results obtained from this Software can differ from those obtained using actual equipment.
2. When using any equipment contained in this Software, please read the “Safety Instructions”, “Precautions”, “Specific Product Precautions” and “Specifications" described in the manual for the equipment.
3. This Software and the equipment contained in it are subject to change without prior notice.
4. SMC does not warrant the quality with this Software including any of the accuracy of the sizing and calculation results obtained from this Software.
5. SMC is not responsible for any damage incurred in the use of this Software.
This system requires the following browsers/versions
Google Chrome 90.0 or higher versions.
Microsoft Edge 91 or higher versions.
Microsoft Internet Explorer 11.0 or higher versions.
Microsoft Edge 91 or higher versions.
Safari 14.0 or higher versions.
Mozilla Firefox 89.0 or higher versions.
Version:1.2.06