• Target Selection Series
  • VBA: Booster regulator(RoHS compliant)

  • VBAE:Energy Saving, Exhaust-Recovery Booster Regulator (RoHS compliant)

  • VBA-X3239: Fixed pressure increase ratio type booster regulator (RoHS compliant)

    ・Increase factory air pressure by 4 times!
    ・Air-only operation requires no power supply, and allows easy installation.
    ・Air consumption: Max. 25% reduction (Pressure increase ratio: Twice),
    ・Max. flow rate: 10% increase (Pressure increase ratio: Twice),
    ・Charging time: Max. 30% shorter (Pressure increase ratio: Twice),
    ・Improved service life: 50 million cycles or more
     Maintenance frequency is reduced due to improved life.
  • Note: Exclude made to order and special specifications
    Note: Although the series which have completed switchover to RoHS compliance (factory shipment base) indicate RoHS in the catalog, please request RoHS compliant product to the sales representative at time of order.
  • Precautions
  • 1. The sizing and calculation results obtained from this Software can differ from those obtained using actual equipment.
  • 2. When using any equipment contained in this Software, please read the “Safety Instructions”, “Precautions”, “Specific Product Precautions” and “Specifications" described in the manual for the equipment.
  • 3. This Software and the equipment contained in it are subject to change without prior notice.
  • 4. SMC does not warrant the quality with this Software including any of the accuracy of the sizing and calculation results obtained from this Software.
  • 5. SMC is not responsible for any damage incurred in the use of this Software.
  • This system requires the following browsers/versions
  • Google Chrome 90.0 or higher versions.
  • Microsoft Edge 91 or higher versions.
  • Safari 14.0 or higher versions.
  • Mozilla Firefox 89.0 or higher versions.
Version:1.9.06
Copyright © SMC Corporation. All Rights Reserved.